Switches & Sockets
IIP0453 AN 4M Plate (Anthracite Grey Colour)
₹126.00
Product Id
1SYK100001A1275
Order Code: 1SYK100001A1275, Description:IIP0453 AN 4M Plate, Ivie,Anthrecite Grey painted
More about IIP0453 AN 4M Plate (Anthracite Grey Colour)
| MRP (Indian Rupees) | 443 |
|---|---|
| Compatibility | IVIE |
| Package Width | 0.095 metre |
| Package Length | 0.230 metre |
| Package Height | 0.095 metre |
| Invoice Description | IIP0453 AN 4M Plate |
| Product Range | Ivie |
| Package Gross Weight | 0.274 kilogram |
| Extended Product Type | IIP0453 AN 4M Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹126.00 Free delivery | ||||
| ₹142.00 + ₹50.00 shipping | ||||
| ₹104.00 + ₹100.00 shipping | ||||
| ₹141.41 + ₹70.00 shipping | ||||
| ₹339.83 + ₹300.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹126.00 Free delivery | ||||
| ₹142.00 + ₹50.00 shipping | ||||
| ₹104.00 + ₹100.00 shipping | ||||
| ₹141.41 + ₹70.00 shipping | ||||
| ₹339.83 + ₹300.00 shipping |
Write Your Own Review


