Switches & Sockets
IIP0893 AN 8M Plate (Anthracite Grey Colour)
Product Id
1SYK100001A1277
Order Code: 1SYK100001A1277, Description:IIP0893 AN 8M Plate, Ivie,Anthrecite Grey painted
More about IIP0893 AN 8M Plate (Anthracite Grey Colour)
MRP (Indian Rupees) | 1345 |
---|---|
Compatibility | IVIE |
Package Width | 0.095 metre |
Package Length | 0.270 metre |
Package Height | 0.095 metre |
Invoice Description | IIP0893 AN 8M Plate |
Product Range | Ivie |
Package Gross Weight | 95.05 gram |
Extended Product Type | IIP0893 AN 8M Plate |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹492.00
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹492.00
+ ₹300.00 shipping
|
|
Write Your Own Review