Switches & Sockets
IIP1286 AN 12M Plate (Anthracite Grey Colour)
Product Id
1SYK100001A1279
Order Code: 1SYK100001A1279, Description:IIP1286 AN 12M Plate, Ivie,Anthrecite Grey painted
More about IIP1286 AN 12M Plate (Anthracite Grey Colour)
MRP (Indian Rupees) | 1952 |
---|---|
Compatibility | IVIE |
Package Width | 0.095 metre |
Package Length | 0.230 metre |
Package Height | 0.095 metre |
Invoice Description | IIP1286 AN 12M Plate |
Product Range | Ivie |
Package Gross Weight | 143.36 gram |
Extended Product Type | IIP1286 AN 12M Plate |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹714.04
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹714.04
+ ₹300.00 shipping
|
|
Write Your Own Review