Switches & Sockets

Switch, Adiya - 16A 1 Way 1Module (Adiya White)

₹78.59
+ ₹50.00 shipping
Sold and delivered by Cauvery Electricals

(Inclusive of 18.00% GST)

- +
Product Id
1SYK100001A1305
Order Code:1SYK100001A1305, Description:IAS11610W -16A 1 way switch, Adiya,Roma White
Technical Specification
MRP (Indian Rupees) 165
Compatibility Adiya
Package Width 0.060 metre
Package Length 0.105 metre
Package Height 0.215 metre
Invoice Description IAS11610W -16A 1 way switch
Product Range Adiya
Package Gross Weight 17.2 gram
Extended Product Type IAS11610W -16A 1 way switch
Total GST Percentage 18.00
HSN Number 85365020
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Cauvery Electricals
96.6% of 100
96.6% positive evaluations
₹78.59
+ ₹50.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Cauvery Electricals
    96.6% of 100
    96.6% positive evaluations
    ₹78.59
    + ₹50.00 shipping
      Write Your Own Review
      You're reviewing:Switch, Adiya - 16A 1 Way 1Module (Adiya White)
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123