Switches & Sockets
DP Switch with LED Indicator, Adiya - 1 Way 1Module (Adiya White)
₹166.00
Product Id
1SYK100001A1307
Order Code:1SYK100001A1307, Description:IAS1201LW -20A DP Switch 1 way with Ind., Adiya,Roma White
More about DP Switch with LED Indicator, Adiya - 1 Way 1Module (Adiya White)
| MRP (Indian Rupees) | 475 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Package Gross Weight | 33.9 gram |
| Package Height | 0.215 metre |
| Package Length | 0.105 metre |
| Package Width | 0.060 metre |
| Invoice Description | IAS1201LW -20A DP Switch 1 way with Ind. |
| Extended Product Type | IAS1201LW -20A DP Switch 1 way with Ind. |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹166.00 Free delivery | ||||
| ₹186.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹166.00 Free delivery | ||||
| ₹186.00 Free delivery |
Write Your Own Review


