Switches & Sockets

Switch with LED Indicator, Adiya - 1Module (Adiya White)

₹72.04
+ ₹50.00 shipping
Sold and delivered by Cauvery Electricals

(Inclusive of 18.00% GST)

- +
Product Id
1SYK100001A1310
1SYK100001A1310 IAS1061LW -6A 1 way switch with Ind.
Technical Specification
MRP (Indian Rupees) 150
Compatibility Adiya
Width in Number of Modular Spacings 1
Number Of Modules 1
Package Width 35.8 mm
Package Length 20.5 mm
Package Height 49.9 mm
Invoice Description 1SYK100001A1310 IAS1061LW -6A 1 way switch with Ind.
Product Range Adiya
Package Gross Weight 18.14 gram
Extended Product Type Switch
Color Adiya White
Total GST Percentage 18.00
HSN Number 85365020
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Cauvery Electricals
96.6% of 100
96.6% positive evaluations
₹72.04
+ ₹50.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Cauvery Electricals
    96.6% of 100
    96.6% positive evaluations
    ₹72.04
    + ₹50.00 shipping
      Write Your Own Review
      You're reviewing:Switch with LED Indicator, Adiya - 1Module (Adiya White)
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123