Switches & Sockets
Socket, Adiya - 6/13A Universal 2Module (Adiya White)
₹128.00
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1322
Order Code:1SYK100001A1322, Description:IAK20613W -6/13A Universal Socket, Adiya,Roma White
More about Socket, Adiya - 6/13A Universal 2Module (Adiya White)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | Adiya |
Package Width | 0.060 metre |
Package Length | 0.105 metre |
Package Height | 0.215 metre |
Invoice Description | IAK20613W -6/13A Universal Socket |
Product Range | Adiya |
Package Gross Weight | 39 gram |
Extended Product Type | IAK20613W -6/13A Universal Socket |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹128.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹128.00
Free delivery
|
|
Write Your Own Review