Switches & Sockets
Socket, Adiya - 6A 2 Pin 1Module (Adiya White)
₹105.00
Product Id
1SYK100001A1326
Order Code:1SYK100001A1326, Description:IAK10006W -6A 2 Pin Socket, Adiya,Roma White
More about Socket, Adiya - 6A 2 Pin 1Module (Adiya White)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Package Gross Weight | 17.37 gram |
| Package Height | 0.215 metre |
| Package Length | 0.105 metre |
| Package Width | 0.060 metre |
| Invoice Description | IAK10006W -6A 2 Pin Socket |
| Extended Product Type | IAK10006W -6A 2 Pin Socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹105.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹105.00 Free delivery |
Write Your Own Review


