Switches & Sockets
Fan Regulator 5 Step, Adiya - 2Module (Adiya White)
₹251.00
Product Id
1SYK100001A1342
Order Code:1SYK100001A1342, Description:IAM2FR05W -Fan Regulator 5Step, Adiya,Roma White
More about Fan Regulator 5 Step, Adiya - 2Module (Adiya White)
| MRP (Indian Rupees) | 748 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Package Gross Weight | 58 gram |
| Package Height | 0.215 metre |
| Package Length | 0.105 metre |
| Package Width | 0.060 metre |
| Invoice Description | IAM2FR05W -120W Fan Regulator 5Step |
| Extended Product Type | IAM2FR05W -Fan Regulator 5Step |
| Total GST Percentage | 18.00 |
| HSN Number | 84149030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹251.00 Free delivery | ||||
| ₹355.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹251.00 Free delivery | ||||
| ₹355.00 Free delivery |
Write Your Own Review


