Switches & Sockets
Fan Regulator 4 Step, Adiya - 1Module (Adiya White)
Product Id
1SYK100001A1343
Order Code:1SYK100001A1343, Description:IAM1FR04W -Fan Regulator 4 Step, Adiya,Roma White
More about Fan Regulator 4 Step, Adiya - 1Module (Adiya White)
MRP (Indian Rupees) | 558 |
---|---|
Compatibility | Adiya |
Package Width | 0.060 metre |
Package Length | 0.105 metre |
Package Height | 0.215 metre |
Invoice Description | IAM1FR04W -Fan Regulator 4 Step |
Product Range | Adiya |
Package Gross Weight | 36.5 gram |
Extended Product Type | IAM1FR04W -Fan Regulator 4 Step |
Total GST Percentage | 18.00 |
HSN Number | 84149030 |
Country of origin | India (IN) |
No offers for this selection
No offers for this selection
Write Your Own Review