Switches & Sockets
RJ45 CAT 6 Computer Data Socket, Adiya - 1Module (Adiya White)
Product Id
1SYK100001A1345
1SYK100001A1345 IAM1RJ45W -RJ 45 Jack CAT 6
More about RJ45 CAT 6 Computer Data Socket, Adiya - 1Module (Adiya White)
MRP (Indian Rupees) | 653 |
---|---|
Compatibility | Adiya |
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 0.060 meter |
Package Length | 0.215Meter |
Package Height | 0.215mete |
Invoice Description | 1SYK100001A1345 IAM1RJ45W -RJ 45 Jack CAT 6 |
Product Range | Adiya |
Package Gross Weight | 0.332 Kilogram |
Extended Product Type | Computer data socket |
Color | Adiya White |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹200.34
Free delivery
|
|
||
|
₹208.96
Free delivery
|
|
||
|
₹250.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹200.34
Free delivery
|
|
||
|
₹208.96
Free delivery
|
|
||
|
₹250.00
Free delivery
|
|
Write Your Own Review