Switches & Sockets
Indicator, Adiya - 1Module (Adiya White)
₹96.00
Product Id
1SYK100001A1351
1SYK100001A1351 IAM1INDIW - Indicator
More about Indicator, Adiya - 1Module (Adiya White)
| MRP (Indian Rupees) | 249 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Color | Adiya White |
| Package Gross Weight | 8 gram |
| Package Height | 49.6 mm |
| Package Length | 20.5 mm |
| Package Width | 26 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1351 IAM1INDIW - Indicator |
| Extended Product Type | Indicator |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹96.00 Free delivery | ||||
| ₹107.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹96.00 Free delivery | ||||
| ₹107.00 Free delivery |
Write Your Own Review


