Switches & Sockets
USB Charger, Adiya - 1A 1Module (Adiya White)
Out of stock
Product Id
1SYK100001A1352
1SYK100001A1352 IAM1USBCW - USB Charger 1A
More about USB Charger, Adiya - 1A 1Module (Adiya White)
MRP (Indian Rupees) | 1129 |
---|---|
Compatibility | Adiya |
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 49.4 mm |
Package Length | 20.5 mm |
Package Height | 49.6 mm |
Invoice Description | 1SYK100001A1352 IAM1USBCW - USB Charger 1A |
Product Range | Adiya |
Package Gross Weight | 31.8 gram |
Extended Product Type | USB Charger |
Color | Adiya White |
Total GST Percentage | 18.00 |
HSN Number | 85044030 |
Country of origin | India (IN) |
Write Your Own Review