Switches & Sockets

USB Charger, Adiya - 2A 2Module (Adiya White)

₹873.00
+ ₹50.00 shipping
Sold and delivered by Cauvery Electricals

(Inclusive of 18.00% GST)

- +
Product Id
1SYK100001A1353
1SYK100001A1353 IAM2USBCW - USB Charger 2A
Technical Specification
MRP (Indian Rupees) 1630
Compatibility Adiya
Width in Number of Modular Spacings 2
Number Of Modules 2
Package Width 45.2 mm
Package Length 41 mm
Package Height 49.6 mm
Invoice Description 1SYK100001A1353 IAM2USBCW - USB Charger 2A
Product Range Adiya
Package Gross Weight 40.7 gram
Extended Product Type USB Charger
Color Adiya White
Total GST Percentage 18.00
HSN Number 85044030
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Cauvery Electricals
97.2% of 100
97.2% positive evaluations
₹873.00
+ ₹50.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Cauvery Electricals
    97.2% of 100
    97.2% positive evaluations
    ₹873.00
    + ₹50.00 shipping
      Write Your Own Review
      You're reviewing:USB Charger, Adiya - 2A 2Module (Adiya White)
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123