Switches & Sockets
USB Charger, Adiya - 2A 2Module (Adiya White)
₹621.00
Product Id
1SYK100001A1353
1SYK100001A1353 IAM2USBCW - USB Charger 2A
More about USB Charger, Adiya - 2A 2Module (Adiya White)
MRP (Indian Rupees) | 2103 |
---|---|
Compatibility | Adiya |
Width in Number of Modular Spacings | 2 |
Number Of Modules | 2 |
Package Width | 45.2 mm |
Package Length | 41 mm |
Package Height | 49.6 mm |
Invoice Description | 1SYK100001A1353 IAM2USBCW - USB Charger 2A |
Product Range | Adiya |
Package Gross Weight | 40.7 gram |
Extended Product Type | USB Charger |
Color | Adiya White |
Total GST Percentage | 18.00 |
HSN Number | 85044030 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹621.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹621.00
Free delivery
|
|
Write Your Own Review