Switches & Sockets
IAM2FRC5W -100W Fan Regulator 5Step
Out of stock
Product Id
1SYK100001A1355
1SYK100001A1355 IAM2FRC5W -100W Fan Regulator 5Step
More about IAM2FRC5W -100W Fan Regulator 5Step
Width in Number of Modular Spacings | 2 |
---|---|
Number Of Modules | 2 |
Package Width | 61.4 mm |
Package Length | 41 mm |
Package Height | 49.6 mm |
Invoice Description | 1SYK100001A1355 IAM2FRC5W -100W Fan Regulator 5Step |
Product Range | Adiya |
Package Gross Weight | 57 gram |
Extended Product Type | Fan Regulator |
Color | Adiya White |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Write Your Own Review