Switches & Sockets
Metal Box, Adiya - 3Module
₹54.00
Product Id
1SYK100001A1442
1SYK100001A1442 IABP343W -3 M Metal Box
More about Metal Box, Adiya - 3Module
MRP (Indian Rupees) | 120 |
---|---|
Compatibility | Adiya |
Width in Number of Modular Spacings | 3 |
Number Of Modules | 3 |
Package Width | 51 mm |
Package Length | 99.1 mm |
Package Height | 78 mm |
Invoice Description | 1SYK100001A1442 IABP343W -3 M Metal Box |
Product Range | Adiya |
Package Gross Weight | 170 gram |
Extended Product Type | Metal Box |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹54.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹54.00
Free delivery
|
|
Write Your Own Review