Switches & Sockets

Metal Box, Adiya - 18Module

₹245.44
+ ₹50.00 shipping
Sold and delivered by Cauvery Electricals

(Inclusive of 18.00% GST)

- +
Product Id
1SYK100001A1448
1SYK100001A1448 IAB1888W -18M Metal Box
Technical Specification
MRP (Indian Rupees) 453
Compatibility Adiya
Width in Number of Modular Spacings 6+6+6
Number Of Modules 18
Package Width 61 mm
Package Length 208 mm
Package Height 204.2 mm
Invoice Description 1SYK100001A1448 IAB1888W -18M Metal Box
Product Range Adiya
Package Gross Weight 775 gram
Extended Product Type Metal Box
Total GST Percentage 18.00
HSN Number 85381090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Cauvery Electricals
96.6% of 100
96.6% positive evaluations
₹245.44
+ ₹50.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Cauvery Electricals
    96.6% of 100
    96.6% positive evaluations
    ₹245.44
    + ₹50.00 shipping
      Write Your Own Review
      You're reviewing:Metal Box, Adiya - 18Module
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123