Switches & Sockets

Metal Box, Adiya - 16Module

₹244.00
+ ₹50.00 shipping
Sold and delivered by Cauvery Electricals

(Inclusive of 18.00% GST)

- +
Product Id
1SYK100001A1449
1SYK100001A1449 IAB1696W -16M Metal Box
Technical Specification
MRP (Indian Rupees) 545
Compatibility Adiya
Width in Number of Modular Spacings 8+8
Number Of Modules 16
Package Width 61 mm
Package Length 228 mm
Package Height 143.5 mm
Invoice Description 1SYK100001A1449 IAB1696W -16M Metal Box
Product Range Adiya
Package Gross Weight 650 gram
Extended Product Type Metal Box
Total GST Percentage 18.00
HSN Number 85381090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Cauvery Electricals
98.2% of 100
98.2% positive evaluations
₹244.00
+ ₹50.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Cauvery Electricals
    98.2% of 100
    98.2% positive evaluations
    ₹244.00
    + ₹50.00 shipping
      Write Your Own Review
      You're reviewing:Metal Box, Adiya - 16Module
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123