Switch, Tvisha - 6A 1 Way 1Module (Tvisha White)
Product Id
1SYK100001A1501
1SYK100001A1501 ITS10610 BL 6A 1 way switch
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹40.00
Free delivery
|
|
||
|
₹42.00
+ ₹100.00 shipping
|
|
||
|
₹47.00
+ ₹60.00 shipping
|
|
||
|
₹47.00
+ ₹100.00 shipping
|
|
MRP (Indian Rupees) | 115 |
---|---|
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 35.8 mm |
Package Length | 20.5 mm |
Package Height | 49.9 mm |
Invoice Description | 1SYK100001A1501 ITS10610 BL 6A 1 way switch |
Product Range | Tvisha |
Package Gross Weight | 17 gram |
Extended Product Type | Switch |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹40.00
Free delivery
|
|
||
|
₹42.00
+ ₹100.00 shipping
|
|
||
|
₹47.00
+ ₹60.00 shipping
|
|
||
|
₹47.00
+ ₹100.00 shipping
|
|
Write Your Own Review
We found other products you might like!