Switches & Sockets

Switch with LED Indicator, Tvisha - 6A 1 Way 1Module (Tvisha White)

₹65.00
+ ₹37.00 shipping
Sold and delivered by Micronova Impex Pvt Ltd

(Inclusive of 18.00% GST)

- +
Product Id
1SYK100001A1502
1SYK100001A1502 ITS1061L BL 6A 1 way switch with Ind.
Technical Specification
MRP (Indian Rupees) 165
Compatibility Tvisha
Width in Number of Modular Spacings 1
Number Of Modules 1
Package Width 35.8 mm
Package Length 20.5 mm
Package Height 49.9 mm
Invoice Description 1SYK100001A1502 ITS1061L BL 6A 1 way switch with Ind.
Product Range Tvisha
Package Gross Weight 18.14 gram
Extended Product Type Switch
Color Tvisha White
Total GST Percentage 18.00
HSN Number 85365020
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
92.6% positive evaluations
₹65.00
+ ₹37.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    92.6% positive evaluations
    ₹65.00
    + ₹37.00 shipping
      Write Your Own Review
      You're reviewing:Switch with LED Indicator, Tvisha - 6A 1 Way 1Module (Tvisha White)
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123