Switches & Sockets
Switch, Tvisha - 6A 2 Way 1Module (Tvisha White)
₹46.79
Product Id
1SYK100001A1503
1SYK100001A1503 ITS10620 BL 6A 2 way switch
More about Switch, Tvisha - 6A 2 Way 1Module (Tvisha White)
| MRP (Indian Rupees) | 303 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 18.44 gram |
| Package Height | 49.9 mm |
| Package Length | 20.5 mm |
| Package Width | 35.8 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1503 ITS10620 BL 6A 2 way switch |
| Extended Product Type | Switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹46.79 Free delivery | ||||
| ₹89.25 Free delivery | ||||
| ₹88.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹71.39 + <span class="price">₹100.00</span> shipping | ||||
| ₹74.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹90.86 + <span class="price">₹120.00</span> shipping | ||||
| ₹81.57 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹46.79 Free delivery | ||||
| ₹89.25 Free delivery | ||||
| ₹88.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹71.39 + <span class="price">₹100.00</span> shipping | ||||
| ₹74.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹90.86 + <span class="price">₹120.00</span> shipping | ||||
| ₹81.57 + <span class="price">₹300.00</span> shipping |
Write Your Own Review













