Switches & Sockets

Switch, Tvisha - 6A 2 Way 1Module (Tvisha White)

₹58.00
+ ₹37.00 shipping
Sold and delivered by Micronova Impex Pvt Ltd

(Inclusive of 18.00% GST)

- +
More Offers available from 3 sellers starting at INR. 58.00
Product Id
1SYK100001A1503
1SYK100001A1503 ITS10620 BL 6A 2 way switch
Technical Specification
MRP (Indian Rupees) 150
Compatibility Tvisha
Width in Number of Modular Spacings 1
Number Of Modules 1
Package Width 35.8 mm
Package Length 20.5 mm
Package Height 49.9 mm
Invoice Description 1SYK100001A1503 ITS10620 BL 6A 2 way switch
Product Range Tvisha
Package Gross Weight 18.44 gram
Extended Product Type Switch
Color Tvisha White
Total GST Percentage 18.00
HSN Number 85365020
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
92.6% positive evaluations
₹58.00
+ ₹37.00 shipping
    100% positive evaluations
    ₹58.00
    + ₹100.00 shipping
      Tanti Automatics
      100% of 100
      100% positive evaluations
      ₹58.41
      Free delivery
        No attributes found for the product.
        Download
        All Offers
        Seller Qty Price Landing Price
        92.6% positive evaluations
        ₹58.00
        + ₹37.00 shipping
          100% positive evaluations
          ₹58.00
          + ₹100.00 shipping
            Tanti Automatics
            100% of 100
            100% positive evaluations
            ₹58.41
            Free delivery
              Write Your Own Review
              You're reviewing:Switch, Tvisha - 6A 2 Way 1Module (Tvisha White)
              © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123