Switches & Sockets

Bell Switch, Tvisha - 6A 1Module (Tvisha White)

₹60.40
+ ₹70.00 shipping
- +
More Offers available from 8 sellers starting at INR. 60.40
Product Id
1SYK100001A1504
Sold and delivered by PIGEON AGENCY
1SYK100001A1504 ITS106B0 BL 6A Bell Switch

More about Bell Switch, Tvisha - 6A 1Module (Tvisha White)

Technical Specification
MRP (Indian Rupees) 259.08
Compatibility Tvisha
Width in Number of Modular Spacings 1
Number Of Modules 1
Package Width 35.8 mm
Package Length 20.5 mm
Package Height 49.9 mm
Invoice Description 1SYK100001A1504 ITS106B0 BL 6A Bell Switch
Product Range Tvisha
Package Gross Weight 17 gram
Extended Product Type Switch
Color Tvisha White
Total GST Percentage 18.00
HSN Number 85365020
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
PIGEON AGENCY
97.8% of 100
97.8% positive evaluations
₹60.40
+ ₹70.00 shipping
    Paramount Industrial Corporation
    97.6% of 100
    97.6% positive evaluations
    ₹61.00
    + ₹75.00 shipping
      System Controls and Switchgears
      92% of 100
      92% positive evaluations
      ₹64.44
      + ₹70.00 shipping
        Prakash Electrical Enterprises Pvt. Ltd.
        90.4% of 100
        90.4% positive evaluations
        ₹67.26
        + ₹50.00 shipping
          Micronova Impex Pvt Ltd
          93.6% of 100
          93.6% positive evaluations
          ₹83.00
          + ₹50.00 shipping
            SREE MAHANAM SALES & CONSTRUCTION
            100% of 100
            100% positive evaluations
            ₹90.00
            Free delivery
              EBASCO MARKETING
              98.2% of 100
              98.2% positive evaluations
              ₹92.00
              Free delivery
                eNarayan Elex India Pvt Ltd
                97.6% of 100
                97.6% positive evaluations
                ₹92.00
                Free delivery
                  No attributes found for the product.
                  Download
                  All Offers
                  Seller Qty Price Landing Price
                  PIGEON AGENCY
                  97.8% of 100
                  97.8% positive evaluations
                  ₹60.40
                  + ₹70.00 shipping
                    Paramount Industrial Corporation
                    97.6% of 100
                    97.6% positive evaluations
                    ₹61.00
                    + ₹75.00 shipping
                      System Controls and Switchgears
                      92% of 100
                      92% positive evaluations
                      ₹64.44
                      + ₹70.00 shipping
                        Prakash Electrical Enterprises Pvt. Ltd.
                        90.4% of 100
                        90.4% positive evaluations
                        ₹67.26
                        + ₹50.00 shipping
                          Micronova Impex Pvt Ltd
                          93.6% of 100
                          93.6% positive evaluations
                          ₹83.00
                          + ₹50.00 shipping
                            SREE MAHANAM SALES & CONSTRUCTION
                            100% of 100
                            100% positive evaluations
                            ₹90.00
                            Free delivery
                              EBASCO MARKETING
                              98.2% of 100
                              98.2% positive evaluations
                              ₹92.00
                              Free delivery
                                eNarayan Elex India Pvt Ltd
                                97.6% of 100
                                97.6% positive evaluations
                                ₹92.00
                                Free delivery
                                  Write Your Own Review
                                  You're reviewing:Bell Switch, Tvisha - 6A 1Module (Tvisha White)
                                  X
                                  Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
                                  Copyright © 2024 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.