Switches & Sockets
Bell Switch with LED Indicator, Tvisha - 6A 1Module (Tvisha White)
₹137.00
Product Id
1SYK100001A1505
1SYK100001A1505 ITS106BL BL 6A Bell Switch with Ind.
More about Bell Switch with LED Indicator, Tvisha - 6A 1Module (Tvisha White)
| MRP (Indian Rupees) | 470 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 18 gram |
| Package Height | 49.9 mm |
| Package Length | 20.5 mm |
| Package Width | 35.8 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1505 ITS106BL BL 6A Bell Switch with Ind. |
| Extended Product Type | Switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹137.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹110.85 + <span class="price">₹100.00</span> shipping | ||||
| ₹141.08 + <span class="price">₹120.00</span> shipping | ||||
| ₹101.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹123.27 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹137.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹110.85 + <span class="price">₹100.00</span> shipping | ||||
| ₹141.08 + <span class="price">₹120.00</span> shipping | ||||
| ₹101.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹123.27 + <span class="price">₹300.00</span> shipping |
Write Your Own Review













