Switches & Sockets
DP Switch with LED Indicator, Tvisha - 20A 1 Way 1Module (Tvisha White)
₹244.73
Product Id
1SYK100001A1508
1SYK100001A1508 ITS1201L BL 20A DP Switch 1 way with Ind.
More about DP Switch with LED Indicator, Tvisha - 20A 1 Way 1Module (Tvisha White)
| MRP (Indian Rupees) | 1037 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 33.4 gram |
| Package Height | 49.9 mm |
| Package Length | 20.5 mm |
| Package Width | 46.2 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1508 ITS1201L BL 20A DP Switch 1 way with Ind. |
| Extended Product Type | Switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹244.73 + <span class="price">₹70.00</span> shipping | ||||
| ₹362.00 Free delivery | ||||
| ₹269.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹269.21 + <span class="price">₹100.00</span> shipping | ||||
| ₹331.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹293.68 + <span class="price">₹120.00</span> shipping | ||||
| ₹267.40 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹244.73 + <span class="price">₹70.00</span> shipping | ||||
| ₹362.00 Free delivery | ||||
| ₹269.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹269.21 + <span class="price">₹100.00</span> shipping | ||||
| ₹331.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹293.68 + <span class="price">₹120.00</span> shipping | ||||
| ₹267.40 + <span class="price">₹300.00</span> shipping |
Write Your Own Review








