Switches & Sockets

DP Switch with LED Indicator, Tvisha - 20A 1 Way 1Module (Tvisha White)

₹167.00
Sold and delivered by Tanti Automatics

(Inclusive of 18.00% GST)

- +
More Offers available from 3 sellers starting at INR. 167.00
Product Id
1SYK100001A1508
1SYK100001A1508 ITS1201L BL 20A DP Switch 1 way with Ind.
Technical Specification
MRP (Indian Rupees) 475
Compatibility Tvisha
Width in Number of Modular Spacings 1
Number Of Modules 1
Package Width 46.2 mm
Package Length 20.5 mm
Package Height 49.9 mm
Invoice Description 1SYK100001A1508 ITS1201L BL 20A DP Switch 1 way with Ind.
Product Range Tvisha
Package Gross Weight 33.4 gram
Extended Product Type Switch
Color Tvisha White
Total GST Percentage 18.00
HSN Number 85365020
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Tanti Automatics
100% of 100
100% positive evaluations
₹167.00
Free delivery
    92.6% positive evaluations
    ₹187.00
    + ₹37.00 shipping
      100% positive evaluations
      ₹187.00
      + ₹100.00 shipping
        No attributes found for the product.
        Download
        All Offers
        Seller Qty Price Landing Price
        Tanti Automatics
        100% of 100
        100% positive evaluations
        ₹167.00
        Free delivery
          92.6% positive evaluations
          ₹187.00
          + ₹37.00 shipping
            100% positive evaluations
            ₹187.00
            + ₹100.00 shipping
              Write Your Own Review
              You're reviewing:DP Switch with LED Indicator, Tvisha - 20A 1 Way 1Module (Tvisha White)
              © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123