Switches & Sockets
Mega Bell Switch with LED Indicator, Tvisha - 6A 2Module (Tvisha White)
₹109.00
+ ₹75.00 shipping
Product Id
1SYK100001A1509
1SYK100001A1509 ITS206BL BL 6A Bell Mega Switch with Ind.
More about Mega Bell Switch with LED Indicator, Tvisha - 6A 2Module (Tvisha White)
MRP (Indian Rupees) | 463.08 |
---|---|
Compatibility | Tvisha |
Width in Number of Modular Spacings | 2 |
Number Of Modules | 2 |
Package Width | 37.6 mm |
Package Length | 41 mm |
Package Height | 49.5 mm |
Invoice Description | 1SYK100001A1509 ITS206BL BL 6A Bell Mega Switch with Ind. |
Product Range | Tvisha |
Package Gross Weight | 38.5 gram |
Extended Product Type | Switch |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹109.00
+ ₹75.00 shipping
|
|
||
|
₹158.03
+ ₹300.00 shipping
|
|
||
|
₹164.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹109.00
+ ₹75.00 shipping
|
|
||
|
₹158.03
+ ₹300.00 shipping
|
|
||
|
₹164.00
Free delivery
|
|
Write Your Own Review