Switches & Sockets

Mega Bell Switch with LED Indicator, Tvisha - 6A 2Module (Tvisha White)

₹102.00
Sold and delivered by Tanti Automatics

(Inclusive of 18.00% GST)

- +
Product Id
1SYK100001A1509
1SYK100001A1509 ITS206BL BL 6A Bell Mega Switch with Ind.
Technical Specification
MRP (Indian Rupees) 285
Compatibility Tvisha
Width in Number of Modular Spacings 2
Number Of Modules 2
Package Width 37.6 mm
Package Length 41 mm
Package Height 49.5 mm
Invoice Description 1SYK100001A1509 ITS206BL BL 6A Bell Mega Switch with Ind.
Product Range Tvisha
Package Gross Weight 38.5 gram
Extended Product Type Switch
Color Tvisha White
Total GST Percentage 18.00
HSN Number 85365020
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Tanti Automatics
100% of 100
100% positive evaluations
₹102.00
Free delivery
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Tanti Automatics
    100% of 100
    100% positive evaluations
    ₹102.00
    Free delivery
      Write Your Own Review
      You're reviewing:Mega Bell Switch with LED Indicator, Tvisha - 6A 2Module (Tvisha White)
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123