Switches & Sockets
Mega Switch with LED Indicator, Tvisha - 6A 2 Way 2Module (Tvisha White)
₹231.00
Product Id
1SYK100001A1510
1SYK100001A1510 ITS2062L BL 6A 2 way Mega Switch with Ind
More about Mega Switch with LED Indicator, Tvisha - 6A 2 Way 2Module (Tvisha White)
| MRP (Indian Rupees) | 723 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 43.15 gram |
| Package Height | 49.5 mm |
| Package Length | 41 mm |
| Package Width | 37.6 mm |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Invoice Description | 1SYK100001A1510 ITS2062L BL 6A 2 way Mega Switch with Ind |
| Extended Product Type | Switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹231.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹187.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹187.69 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹231.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹187.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹187.69 + <span class="price">₹100.00</span> shipping |
Write Your Own Review









