Switches & Sockets
DP Switch with LED Indicator, Tvisha - 32A 1 Way 2Module (Tvisha White)
₹209.00
Product Id
1SYK100001A1512
1SYK100001A1512 ITS2321L BL 32A 1 Way DP Mega Switch with Ind.
More about DP Switch with LED Indicator, Tvisha - 32A 1 Way 2Module (Tvisha White)
| MRP (Indian Rupees) | 883 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 51 gram |
| Package Height | 49.5 mm |
| Package Length | 41 mm |
| Package Width | 37.6 mm |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Invoice Description | 1SYK100001A1512 ITS2321L BL 32A 1 Way DP Mega Switch with Ind. |
| Extended Product Type | Switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹209.00 + ₹100.00 shipping | ||||
| ₹229.00 + ₹100.00 shipping | ||||
| ₹229.23 + ₹100.00 shipping | ||||
| ₹282.00 + ₹50.00 shipping | ||||
| ₹273.00 + ₹70.00 shipping | ||||
| ₹291.74 + ₹120.00 shipping | ||||
| ₹250.94 + ₹300.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹209.00 + ₹100.00 shipping | ||||
| ₹229.00 + ₹100.00 shipping | ||||
| ₹229.23 + ₹100.00 shipping | ||||
| ₹282.00 + ₹50.00 shipping | ||||
| ₹273.00 + ₹70.00 shipping | ||||
| ₹291.74 + ₹120.00 shipping | ||||
| ₹250.94 + ₹300.00 shipping |
Write Your Own Review








