DP Switch with LED Indicator, Tvisha - 32A 1 Way 2Module (Tvisha White)

DP Switch with LED Indicator, Tvisha - 32A 1 Way 2Module (Tvisha White)

₹174.00
Sold and delivered by Tanti Automatics

(Inclusive of 18.00% GST)

- +
More Offers available from 3 sellers starting at INR. 174.00
Product Id
1SYK100001A1512
1SYK100001A1512 ITS2321L BL 32A 1 Way DP Mega Switch with Ind.
All Offers
Seller Qty Price Landing Price
₹174.00
Free delivery
    PIGEON AGENCY
    100% of 100
    100% positive evaluations
    ₹176.00
    + ₹100.00 shipping
      100% positive evaluations
      ₹198.00
      + ₹100.00 shipping
        Technical Specification
        MRP 480
        Width in Number of Modular Spacings 2
        Number Of Modules 2
        Package Width 37.6 mm
        Package Length 41 mm
        Package Height 49.5 mm
        Invoice Description 1SYK100001A1512 ITS2321L BL 32A 1 Way DP Mega Switch with Ind.
        Product Range Tvisha
        Package Gross Weight 51 gram
        Extended Product Type Switch
        Color Tvisha White
        Total GST Percentage 18.00
        Country of origin India (IN)
        No attributes found for the product.
        Download
        All Offers
        Seller Qty Price Landing Price
        ₹174.00
        Free delivery
          PIGEON AGENCY
          100% of 100
          100% positive evaluations
          ₹176.00
          + ₹100.00 shipping
            100% positive evaluations
            ₹198.00
            + ₹100.00 shipping
              Write Your Own Review
              You're reviewing:DP Switch with LED Indicator, Tvisha - 32A 1 Way 2Module (Tvisha White)
              We found other products you might like!
              © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123