Switches & Sockets
Socket, Tvisha - 6A 2+3 Pin 2Module (Tvisha White)
Product Id
1SYK100001A1521
1SYK100001A1521 ITK20006 BL 6A 2+3 Pin Socket
More about Socket, Tvisha - 6A 2+3 Pin 2Module (Tvisha White)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | Tvisha |
Width in Number of Modular Spacings | 2 |
Number Of Modules | 2 |
Package Width | 24.5 mm |
Package Length | 41 mm |
Package Height | 49.6 mm |
Invoice Description | 1SYK100001A1521 ITK20006 BL 6A 2+3 Pin Socket |
Product Range | Tvisha |
Package Gross Weight | 22.39 gram |
Extended Product Type | Socket outlet |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Write Your Own Review