Socket, Tvisha - 6/13A Universal 2Module (Tvisha White)
Product Id
1SYK100001A1522
1SYK100001A1522 ITK20613 BL 6/13A Universal Socket
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹97.00
Free delivery
|
|
||
|
₹99.00
+ ₹100.00 shipping
|
|
||
|
₹112.00
+ ₹100.00 shipping
|
|
MRP (Indian Rupees) | 270 |
---|---|
Width in Number of Modular Spacings | 2 |
Number Of Modules | 2 |
Package Width | 39.6 mm |
Package Length | 41 mm |
Package Height | 50.1 mm |
Invoice Description | 1SYK100001A1522 ITK20613 BL 6/13A Universal Socket |
Product Range | Tvisha |
Package Gross Weight | 35 gram |
Extended Product Type | Socket outlet |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹97.00
Free delivery
|
|
||
|
₹99.00
+ ₹100.00 shipping
|
|
||
|
₹112.00
+ ₹100.00 shipping
|
|
Write Your Own Review
We found other products you might like!