Switches & Sockets

Socket, Tvisha - 6/20A 2Module (Tvisha White)

₹110.00
Sold and delivered by Tanti Automatics

(Inclusive of 18.00% GST)

- +
Product Id
1SYK100001A1524
1SYK100001A1524 ITK20620 BL 6/20A Socket
Technical Specification
MRP (Indian Rupees) 305
Compatibility Tvisha
Width in Number of Modular Spacings 2
Number Of Modules 2
Package Width 31.5 mm
Package Length 41 mm
Package Height 50.1 mm
Invoice Description 1SYK100001A1524 ITK20620 BL 6/20A Socket
Product Range Tvisha
Package Gross Weight 35 gram
Extended Product Type Socket outlet
Color Tvisha White
Total GST Percentage 18.00
HSN Number 85366910
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Tanti Automatics
100% of 100
100% positive evaluations
₹110.00
Free delivery
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Tanti Automatics
    100% of 100
    100% positive evaluations
    ₹110.00
    Free delivery
      Write Your Own Review
      You're reviewing:Socket, Tvisha - 6/20A 2Module (Tvisha White)
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123