Switches & Sockets

Socket, Tvisha - 6A 2Pin 1Module (Tvisha White)

₹92.00
Sold and delivered by Tanti Automatics

(Inclusive of 18.00% GST)

- +
Product Id
1SYK100001A1526
1SYK100001A1526 ITK10006 BL 6A 2 Pin Socket
Technical Specification
MRP (Indian Rupees) 257
Compatibility Tvisha
Width in Number of Modular Spacings 1
Number Of Modules 1
Package Width 32.8 mm
Package Length 20.5 mm
Package Height 50 mm
Invoice Description 1SYK100001A1526 ITK10006 BL 6A 2 Pin Socket
Product Range Tvisha
Package Gross Weight 16.87 gram
Extended Product Type Socket outlet
Color Tvisha White
Total GST Percentage 18.00
HSN Number 85366910
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Tanti Automatics
100% of 100
100% positive evaluations
₹92.00
Free delivery
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Tanti Automatics
    100% of 100
    100% positive evaluations
    ₹92.00
    Free delivery
      Write Your Own Review
      You're reviewing:Socket, Tvisha - 6A 2Pin 1Module (Tvisha White)
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123