Switches & Sockets

Fan Regulator 5 Step, Tvisha - 2Module (Tvisha White)

- +
More Offers available from 6 sellers starting at INR. 317.00
Product Id
1SYK100001A1542
Sold and delivered by Micronova Impex Pvt Ltd
1SYK100001A1542 ITM2FR05 BL Fan Regulator 5Step

More about Fan Regulator 5 Step, Tvisha - 2Module (Tvisha White)

Technical Specification
MRP (Indian Rupees) 993
Compatibility Tvisha
Width in Number of Modular Spacings 2
Number Of Modules 2
Package Width 61.4 mm
Package Length 41 mm
Package Height 49.6 mm
Invoice Description 1SYK100001A1542 ITM2FR05 BL Fan Regulator 5Step
Product Range Tvisha
Package Gross Weight 57 gram
Extended Product Type Fan Regulator
Color Tvisha White
Total GST Percentage 18.00
HSN Number 84149030
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Micronova Impex Pvt Ltd
93.6% of 100
93.6% positive evaluations
₹317.00
+ ₹50.00 shipping
    Tanti Automatics
    100% of 100
    100% positive evaluations
    ₹346.05
    + ₹300.00 shipping
      SREE MAHANAM SALES & CONSTRUCTION
      100% of 100
      100% positive evaluations
      ₹351.00
      Free delivery
        EBASCO MARKETING
        97.8% of 100
        97.8% positive evaluations
        ₹352.00
        Free delivery
          eNarayan Elex India Pvt Ltd
          96% of 100
          96% positive evaluations
          ₹360.00
          Free delivery
            Prakash Electrical Enterprises Pvt. Ltd.
            84.4% of 100
            84.4% positive evaluations
            ₹946.00
            + ₹100.00 shipping
              No attributes found for the product.
              Download
              All Offers
              Seller Qty Price Landing Price
              Micronova Impex Pvt Ltd
              93.6% of 100
              93.6% positive evaluations
              ₹317.00
              + ₹50.00 shipping
                Tanti Automatics
                100% of 100
                100% positive evaluations
                ₹346.05
                + ₹300.00 shipping
                  SREE MAHANAM SALES & CONSTRUCTION
                  100% of 100
                  100% positive evaluations
                  ₹351.00
                  Free delivery
                    EBASCO MARKETING
                    97.8% of 100
                    97.8% positive evaluations
                    ₹352.00
                    Free delivery
                      eNarayan Elex India Pvt Ltd
                      96% of 100
                      96% positive evaluations
                      ₹360.00
                      Free delivery
                        Prakash Electrical Enterprises Pvt. Ltd.
                        84.4% of 100
                        84.4% positive evaluations
                        ₹946.00
                        + ₹100.00 shipping
                          Write Your Own Review
                          You're reviewing:Fan Regulator 5 Step, Tvisha - 2Module (Tvisha White)
                          © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.