ABB Tvisha Fan Regulator 5 Step | Switches & Sockets

Fan Regulator 5 Step, Tvisha - 2Module (Tvisha White)

₹217.00
Sold and delivered by Tanti Automatics

(Inclusive of 18.00% GST)

- +
More Offers available from 4 sellers starting at INR. 217.00
Product Id
1SYK100001A1542
1SYK100001A1542 ITM2FR05 BL Fan Regulator 5Step
All Offers
Seller Qty Price Landing Price
₹217.00
Free delivery
    ₹219.00
    + ₹60.00 shipping
      PIGEON AGENCY
      95% of 100
      95% positive evaluations
      ₹227.00
      + ₹100.00 shipping
        100% positive evaluations
        ₹256.00
        + ₹100.00 shipping
          Technical Specification
          MRP (Indian Rupees) 620
          Width in Number of Modular Spacings 2
          Number Of Modules 2
          Package Width 61.4 mm
          Package Length 41 mm
          Package Height 49.6 mm
          Invoice Description 1SYK100001A1542 ITM2FR05 BL Fan Regulator 5Step
          Product Range Tvisha
          Package Gross Weight 57 gram
          Extended Product Type Fan Regulator
          Color Tvisha White
          Total GST Percentage 18.00
          HSN Number 84149030
          Country of origin India (IN)
          No attributes found for the product.
          Download
          All Offers
          Seller Qty Price Landing Price
          ₹217.00
          Free delivery
            ₹219.00
            + ₹60.00 shipping
              PIGEON AGENCY
              95% of 100
              95% positive evaluations
              ₹227.00
              + ₹100.00 shipping
                100% positive evaluations
                ₹256.00
                + ₹100.00 shipping
                  Write Your Own Review
                  You're reviewing:Fan Regulator 5 Step, Tvisha - 2Module (Tvisha White)
                  We found other products you might like!
                  © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123