Switches & Sockets
Fan Regulator 4 Step, Tvisha - 1Module (Tvisha White)
₹159.28
Product Id
1SYK100001A1543
1SYK100001A1543 ITM1FR04 BL Fan Regulator 4 Step
More about Fan Regulator 4 Step, Tvisha - 1Module (Tvisha White)
| MRP (Indian Rupees) | 794 |
|---|---|
| Compatibility | Tvisha |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Package Width | 62.8 mm |
| Package Length | 20.5 mm |
| Package Height | 49.6 mm |
| Invoice Description | 1SYK100001A1543 ITM1FR04 BL Fan Regulator 4 Step |
| Product Range | Tvisha |
| Package Gross Weight | 36 gram |
| Extended Product Type | Fan Regulator |
| Color | Tvisha White |
| Total GST Percentage | 18.00 |
| HSN Number | 84149030 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹159.28 + ₹70.00 shipping | ||||
| ₹215.49 + ₹80.00 shipping | ||||
| ₹253.00 + ₹50.00 shipping | ||||
| ₹206.00 + ₹100.00 shipping | ||||
| ₹255.69 + ₹300.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹159.28 + ₹70.00 shipping | ||||
| ₹215.49 + ₹80.00 shipping | ||||
| ₹253.00 + ₹50.00 shipping | ||||
| ₹206.00 + ₹100.00 shipping | ||||
| ₹255.69 + ₹300.00 shipping |
Write Your Own Review






