Switches & Sockets
RJ11 Telephone Jack, Tvisha - 1Module (Tvisha White)
₹45.25
Product Id
1SYK100001A1544
1SYK100001A1544 ITM1RJ11 BL RJ 11TEL 2 Pin
More about RJ11 Telephone Jack, Tvisha - 1Module (Tvisha White)
| MRP (Indian Rupees) | 303 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 9.7 gram |
| Package Height | 49.6 mm |
| Package Length | 20.5 mm |
| Package Width | 21.7 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1544 ITM1RJ11 BL RJ 11TEL 2 Pin |
| Extended Product Type | Telephone Jack |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹45.25 Free delivery | ||||
| ₹105.00 Free delivery | ||||
| ₹78.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹78.66 + <span class="price">₹100.00</span> shipping | ||||
| ₹85.81 + <span class="price">₹120.00</span> shipping | ||||
| ₹78.28 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹45.25 Free delivery | ||||
| ₹105.00 Free delivery | ||||
| ₹78.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹78.66 + <span class="price">₹100.00</span> shipping | ||||
| ₹85.81 + <span class="price">₹120.00</span> shipping | ||||
| ₹78.28 + <span class="price">₹300.00</span> shipping |
Write Your Own Review







