Switches & Sockets

RJ45 CAT 6 Computer Data Socket, Tvisha - 1Module (Tvisha White)

₹194.00
Sold and delivered by Tanti Automatics

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 194.00
Product Id
1SYK100001A1545
1SYK100001A1545 ITM1RJ45 BL RJ 45 Jack CAT 6
Technical Specification
MRP (Indian Rupees) 535
Compatibility Tvisha
Width in Number of Modular Spacings 1
Number Of Modules 1
Package Width 46.5 mm
Package Length 20.5 mm
Package Height 49.6 mm
Invoice Description 1SYK100001A1545 ITM1RJ45 BL RJ 45 Jack CAT 6
Product Range Tvisha
Package Gross Weight 46.5 gram
Extended Product Type Computer data socket
Color Tvisha White
Total GST Percentage 18.00
HSN Number 85366910
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Tanti Automatics
100% of 100
100% positive evaluations
₹194.00
Free delivery
    100% positive evaluations
    ₹217.00
    + ₹100.00 shipping
      No attributes found for the product.
      Download
      All Offers
      Seller Qty Price Landing Price
      Tanti Automatics
      100% of 100
      100% positive evaluations
      ₹194.00
      Free delivery
        100% positive evaluations
        ₹217.00
        + ₹100.00 shipping
          Write Your Own Review
          You're reviewing:RJ45 CAT 6 Computer Data Socket, Tvisha - 1Module (Tvisha White)
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123