Switches & Sockets
Foot Lamp, Tvisha - 2Module (Tvisha White)
₹344.00
Product Id
1SYK100001A1550
1SYK100001A1550 ITM2LDFL BL LED Foot Lamp
More about Foot Lamp, Tvisha - 2Module (Tvisha White)
| MRP (Indian Rupees) | 990 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 26.5 gram |
| Package Height | 49.6 mm |
| Package Length | 41 mm |
| Package Width | 60.1 mm |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Invoice Description | 1SYK100001A1550 ITM2LDFL BL LED Foot Lamp |
| Extended Product Type | Foot lamp |
| Total GST Percentage | 18.00 |
| HSN Number | 94054090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹344.00 Free delivery | ||||
| ₹257.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹344.00 Free delivery | ||||
| ₹257.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review







