Switches & Sockets
USB Charger, Tvisha - 1A 1Module (Tvisha White)
₹642.60
+ ₹100.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1552
1SYK100001A1552 ITM1USBC BLÂ USB Charger 1A
More about USB Charger, Tvisha - 1A 1Module (Tvisha White)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | Tvisha |
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 49.4 mm |
Package Length | 20.5 mm |
Package Height | 49.6 mm |
Invoice Description | 1SYK100001A1552 ITM1USBC BLÂ USB Charger 1A |
Product Range | Tvisha |
Package Gross Weight | 31.8 gram |
Extended Product Type | USB Charger |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 85044030 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹642.60
+ ₹100.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹642.60
+ ₹100.00 shipping
|
|
Write Your Own Review