Switches & Sockets
USB Charger, Tvisha - 2A 2Module (Tvisha White)
₹709.00
Product Id
1SYK100001A1553
1SYK100001A1553 ITM2USBC BL USB Charger 2A
More about USB Charger, Tvisha - 2A 2Module (Tvisha White)
| MRP (Indian Rupees) | 3006 |
|---|---|
| Compatibility | Tvisha |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Package Width | 45.2 mm |
| Package Length | 41 mm |
| Package Height | 49.6 mm |
| Invoice Description | 1SYK100001A1553 ITM2USBC BL USB Charger 2A |
| Product Range | Tvisha |
| Package Gross Weight | 40.7 gram |
| Extended Product Type | USB Charger |
| Color | Tvisha White |
| Total GST Percentage | 18.00 |
| HSN Number | 85044030 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹709.00 + ₹100.00 shipping | ||||
| ₹844.59 + ₹70.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹709.00 + ₹100.00 shipping | ||||
| ₹844.59 + ₹70.00 shipping |
Write Your Own Review






