Switches & Sockets
ITM1USBC BL 2A 1M USB Charger - Tvisha
₹575.00
Product Id
1SYK100001A1557
ITM1USBC BL 2A 1M USB Charger
More about ITM1USBC BL 2A 1M USB Charger - Tvisha
| MRP (Indian Rupees) | 2434 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.0318 kilogram |
| Package Height | 0.06 millimetre |
| Package Length | 0.215 millimetre |
| Package Width | 0.105 millimetre |
| Invoice Description | ITM1USBC BL 2A 1M USB Charger |
| Extended Product Type | IVIE |
| Total GST Percentage | 18.00 |
| HSN Number | 85044030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹575.00 + ₹100.00 shipping | ||||
| ₹804.19 + ₹120.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹575.00 + ₹100.00 shipping | ||||
| ₹804.19 + ₹120.00 shipping |
Write Your Own Review


