Switches & Sockets
Plate, Tvisha - 1Module (Tvisha White)
₹46.80
Product Id
1SYK100001A1571
1SYK100001A1571 ITP0133 BL 1 M Plate
More about Plate, Tvisha - 1Module (Tvisha White)
| MRP (Indian Rupees) | 208 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 42.04 gram |
| Package Height | 88 mm |
| Package Length | 97 mm |
| Package Width | 13.3 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1571 ITP0133 BL 1 M Plate |
| Extended Product Type | Modular Plate frame |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹46.80 Free delivery | ||||
| ₹74.00 Free delivery | ||||
| ₹67.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹60.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹53.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹58.91 + <span class="price">₹120.00</span> shipping | ||||
| ₹53.77 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹46.80 Free delivery | ||||
| ₹74.00 Free delivery | ||||
| ₹67.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹60.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹53.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹58.91 + <span class="price">₹120.00</span> shipping | ||||
| ₹53.77 + <span class="price">₹300.00</span> shipping |
Write Your Own Review











