Switches & Sockets
Plate, Tvisha - 3Module (Tvisha White)
₹44.72
Product Id
1SYK100001A1573
1SYK100001A1573 ITPP343 BL 3 M Plate Power
More about Plate, Tvisha - 3Module (Tvisha White)
| MRP (Indian Rupees) | 245 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 48.84 gram |
| Package Height | 88 mm |
| Package Length | 125 mm |
| Package Width | 13.8 mm |
| Width in Number of Modular Spacings | 3 |
| Number Of Modules | 3 |
| Invoice Description | 1SYK100001A1573 ITPP343 BL 3 M Plate Power |
| Extended Product Type | Modular Plate frame |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹44.72 Free delivery | ||||
| ₹79.45 Free delivery | ||||
| ₹79.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹83.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹63.60 + <span class="price">₹100.00</span> shipping | ||||
| ₹66.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹80.95 + <span class="price">₹120.00</span> shipping | ||||
| ₹58.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹69.50 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹44.72 Free delivery | ||||
| ₹79.45 Free delivery | ||||
| ₹79.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹83.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹63.60 + <span class="price">₹100.00</span> shipping | ||||
| ₹66.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹80.95 + <span class="price">₹120.00</span> shipping | ||||
| ₹58.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹69.50 + <span class="price">₹300.00</span> shipping |
Write Your Own Review











