Switches & Sockets

Plate, Tvisha - 4Module (Tvisha White)

₹54.00
- +
More Offers available from 8 sellers starting at INR. 54.00
Product Id
1SYK100001A1574
Sold and delivered by SREE MAHANAM SALES & CONSTRUCTION
1SYK100001A1574 ITP0453 BL 4 M Plate

More about Plate, Tvisha - 4Module (Tvisha White)

Technical Specification
MRP (Indian Rupees) 236
Compatibility Tvisha
Width in Number of Modular Spacings 4
Number Of Modules 4
Package Width 13.8 mm
Package Length 157 mm
Package Height 88 mm
Invoice Description 1SYK100001A1574 ITP0453 BL 4 M Plate
Product Range Tvisha
Package Gross Weight 50.2 gram
Extended Product Type Modular Plate frame
Color Tvisha White
Total GST Percentage 18.00
HSN Number 85381090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
SREE MAHANAM SALES & CONSTRUCTION
80% of 100
80% positive evaluations
₹54.00
Free delivery
    Paramount Industrial Corporation
    96.8% of 100
    96.8% positive evaluations
    ₹55.00
    + ₹100.00 shipping
      Vashi Integrated Solutions Limited
      97.8% of 100
      97.8% positive evaluations
      ₹55.00
      + ₹70.00 shipping
        Prakash Electrical Enterprises Pvt. Ltd.
        92.2% of 100
        92.2% positive evaluations
        ₹64.05
        + ₹80.00 shipping
          Micronova Impex Pvt Ltd
          92.6% of 100
          92.6% positive evaluations
          ₹76.00
          + ₹50.00 shipping
            Tanti Automatics
            100% of 100
            100% positive evaluations
            ₹76.09
            + ₹300.00 shipping
              eNarayan Elex India Pvt Ltd
              97.6% of 100
              97.6% positive evaluations
              ₹80.00
              Free delivery
                PIGEON AGENCY
                97% of 100
                97% positive evaluations
                ₹91.23
                + ₹70.00 shipping
                  No attributes found for the product.
                  Download
                  All Offers
                  Seller Qty Price Landing Price
                  SREE MAHANAM SALES & CONSTRUCTION
                  80% of 100
                  80% positive evaluations
                  ₹54.00
                  Free delivery
                    Paramount Industrial Corporation
                    96.8% of 100
                    96.8% positive evaluations
                    ₹55.00
                    + ₹100.00 shipping
                      Vashi Integrated Solutions Limited
                      97.8% of 100
                      97.8% positive evaluations
                      ₹55.00
                      + ₹70.00 shipping
                        Prakash Electrical Enterprises Pvt. Ltd.
                        92.2% of 100
                        92.2% positive evaluations
                        ₹64.05
                        + ₹80.00 shipping
                          Micronova Impex Pvt Ltd
                          92.6% of 100
                          92.6% positive evaluations
                          ₹76.00
                          + ₹50.00 shipping
                            Tanti Automatics
                            100% of 100
                            100% positive evaluations
                            ₹76.09
                            + ₹300.00 shipping
                              eNarayan Elex India Pvt Ltd
                              97.6% of 100
                              97.6% positive evaluations
                              ₹80.00
                              Free delivery
                                PIGEON AGENCY
                                97% of 100
                                97% positive evaluations
                                ₹91.23
                                + ₹70.00 shipping
                                  Write Your Own Review
                                  You're reviewing:Plate, Tvisha - 4Module (Tvisha White)
                                  Copyright © 2025 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.