Switches & Sockets
Plate, Tvisha - 8Module (Tvisha White)
₹89.31
Product Id
1SYK100001A1576
1SYK100001A1576 ITP0893 BL 8 M Plate
More about Plate, Tvisha - 8Module (Tvisha White)
| MRP (Indian Rupees) | 546 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 83.4 gram |
| Package Height | 88 mm |
| Package Length | 262 mm |
| Package Width | 13.8 mm |
| Width in Number of Modular Spacings | 8 |
| Number Of Modules | 8 |
| Invoice Description | 1SYK100001A1576 ITP0893 BL 8 M Plate |
| Extended Product Type | Modular Plate frame |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹89.31 Free delivery | ||||
| ₹188.00 Free delivery | ||||
| ₹122.41 + <span class="price">₹70.00</span> shipping | ||||
| ₹174.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹157.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹141.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹141.74 + <span class="price">₹100.00</span> shipping | ||||
| ₹154.63 + <span class="price">₹120.00</span> shipping | ||||
| ₹140.83 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹89.31 Free delivery | ||||
| ₹188.00 Free delivery | ||||
| ₹122.41 + <span class="price">₹70.00</span> shipping | ||||
| ₹174.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹157.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹141.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹141.74 + <span class="price">₹100.00</span> shipping | ||||
| ₹154.63 + <span class="price">₹120.00</span> shipping | ||||
| ₹140.83 + <span class="price">₹300.00</span> shipping |
Write Your Own Review









