Switches & Sockets
Plate, Tvisha - 8Module Square (Tvisha White)
₹131.00
+ ₹70.00 shipping
Product Id
1SYK100001A1577
1SYK100001A1577 ITP0855 BL 8 M Plate Square
More about Plate, Tvisha - 8Module Square (Tvisha White)
MRP (Indian Rupees) | 564 |
---|---|
Compatibility | Tvisha |
Width in Number of Modular Spacings | 4+4 |
Number Of Modules | 8 |
Package Width | 13.8 mm |
Package Length | 157 mm |
Package Height | 157 mm |
Invoice Description | 1SYK100001A1577 ITP0855 BL 8 M Plate Square |
Product Range | Tvisha |
Package Gross Weight | 92.77 gram |
Extended Product Type | Modular Plate frame |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹131.00
+ ₹70.00 shipping
|
|
||
|
₹180.00
+ ₹50.00 shipping
|
|
||
|
₹181.44
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹131.00
+ ₹70.00 shipping
|
|
||
|
₹180.00
+ ₹50.00 shipping
|
|
||
|
₹181.44
+ ₹300.00 shipping
|
|
Write Your Own Review